For mounting on the horizontal and vertical enclosure sections via additional assembly components.
- Article number:
- SZ 4178000
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Length
- 2,095 mm
- Installation options
- On the vertical enclosure section: Directly via support brackets TS, via adaptor rail for PS compatibility in conjunction with angle brackets, mounting brackets or support brackets PS
- On the horizontal enclosure section: Directly via angle brackets, mounting brackets or support brackets PS
- To fit
- Enclosure type: VX
TS
VX SE
Suitable for width or height or depth: 2,200 mm - Packs of
- 6 pc(s).
- Net weight
- 9.036 kg
- Gross weight
- 9.514 kg
- PCF per pack (cradle-to-gate)
- 40.78 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177093287
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- SZ Punched rail 23 x 23 mm, for TS, SE, for WHD: 2200 mm, L: 2095 mm