In conjunction with the cable entry plate, supports simple and fast sealing of cables inserted in the base area of enclosures.
- Article number:
- SZ 4317000
- Product description
- In conjunction with the cable entry plate, supports simple and fast sealing of cables inserted in the base area of enclosures.
- Material
- Body: Polypropylene
Cover: Thermoplastic elastomer - Cable entry
- Number of cable entries: 3
Max. cable diameter: 21 mm - To fit
- Enclosure type: VX
Enclosure type: VX SE - IP protection category to IEC 60 529
- IP 55 if installed correctly
- Packs of
- 25 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.676 kg
- Customs tariff number
- 40169997
- EAN
- 4028177098688
- ETIM 9
- EC000879
- ETIM 8
- EC000879
- ECLASS 8.0
- 27069216
- Product description
- SZ Cable entry grommets, for cable ø 21 mm, No. of cables per grommet: 3
- Certificates
- Protection category