Cable attachment

Article number: SZ 4319090

For professional, secure fastening of cables and conduits, as the fastening attachments are bayable, several fastening attachments, even those of different sizes, can be assembled by using just 2 screws.

Article number:
SZ 4319090
Product description
For professional, secure fastening of cables and conduits.
Material
Polyamide
Installation options
For sliding into the mounting rail 23 x 23 mm
Can be screw-fastened onto round punchings of enclosures
Can be screw-fastened onto punched rails and punched sections without mounting flanges
Note
The bayability means that several fastening attachments, even those of different sizes, can be assembled by using just two screws.
Min. cable diameter
6 mm
Max. cable diameter
9 mm
Packs of
50 pc(s).
Net weight
0.05 kg
Gross weight
0.123 kg
Customs tariff number
39269097
EAN
4028177098732
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
SZ Cable attachment, for cable ø 6-9 mm
Documentation
Info sheet