For professional, secure fastening of cables and conduits, as the fastening attachments are bayable, several fastening attachments, even those of different sizes, can be assembled by using just 2 screws.
- Article number:
- SZ 4319120
- Product description
- For professional, secure fastening of cables and conduits.
- Material
- Polyamide
- Installation options
- For sliding into the mounting rail 23 x 23 mm
- Can be screw-fastened onto round punchings of enclosures
- Can be screw-fastened onto punched rails and punched sections without mounting flanges
- Note
- The bayability means that several fastening attachments, even those of different sizes, can be assembled by using just two screws.
- Min. cable diameter
- 9 mm
- Max. cable diameter
- 12 mm
- Packs of
- 50 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.154 kg
- Customs tariff number
- 39269097
- EAN
- 4028177098749
- ETIM 9
- EC000322
- ETIM 8
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- SZ Cable attachment, for cable ø 9-12 mm