For heavy installed equipment such as base isolators or transformers.
- Article number:
- TS 4396500
- Design
- unslotted
- Product description
- For heavy installed equipment such as base isolators or transformers.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- On the inner mounting level of the VX enclosure section
- On the vertical TS enclosure section via snap-on nuts TS 8800.808 or adaptor rails for VX compatibility, height-offset, via TS punched rail 25 x 38 mm
- On the horizontal TS enclosure section: in the width, in the depth
- On the VX SE enclosure section in the width (bottom and top) or in the depth (bottom and top) via snap-on nuts 8800.808.
- To fit
- Enclosure type: VX
TS
VX SE
Width: = 600 mm
Depth: = 600 mm - Packs of
- 4 pc(s).
- Net weight
- 6.36 kg
- Gross weight
- 7.16 kg
- PCF per pack (cradle-to-gate)
- 30.99 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177522787
- ETIM 9
- EC001285
- ETIM 8
- EC001285
- ECLASS 8.0
- 27189261
- Product description
- TS Support rail, for TS, VX SE, for W/D: 600 mm, unslotted