Support strip for VX, TS, VX SE, TP, AX

Article no.: TS 4697.000

For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.

Article no.:
TS 4697.000
Product description
For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
Technical specifications
4.5 mm diameter hole on a 25 mm pitch pattern
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
740 mm
VX installation options
In enclosure width/depth 800 mm
VX SE installation options
In enclosure width/depth 800 mm
AX installation options
In door width 800 mm, with cam lock
AX stainless steel installation options
In door width 800 mm, with cam lock, in conjunction with the perforated door strip
PC installation options
In enclosure width 800 mm, on the outer mounting level
TS installation options
In enclosure width/depth 800 mm, on the outer mounting level
AE installation options
In enclosure width/height 800 mm, in conjunction with rail for interior installation AE
VX base/plinth installation options
In base/plinth width/depth 800 mm on the base/plinth trim panels, in conjunction with base/plinth installation bracket
To fit
Enclosure type: VX
TS
VX SE
PC
AX
AE
To fit width/depth: 800 mm
To fit
Base/plinth system VX
Packs of
20 pc(s).
Net weight
7.5 kg
Gross weight
7.7 kg
PCF per pack (cradle-to-gate)
29.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177108172
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
TS Support strip, for VX, TS, VX SE, TP, for outer mounting level: for W/W, D: 800 mm, L: 740 mm
Documentation
Info sheet
Data sheets
Technical details