Support rail TH 35/15 to EN 60 715 for VX, TS, VX SE

Article number: SZ 4934000

For snap-mounting terminals or other components with a snap-in system to EN 60 715.

Article number:
SZ 4934000
Product description
For snap-mounting terminals or other components with a snap-in system to EN 60 715.
Material
Sheet steel
Surface finish
Zinc-plated
Length support rail
555 mm
AX base/plinth installation options
In base/plinth width 600 mm
To fit
Enclosure type: VX
TS
Width: = 600 mm
Depth: = 600 mm
To fit
Base/plinth system AX
Packs of
6 pc(s).
Net weight
1.74 kg
Gross weight
1.98 kg
PCF per pack (cradle-to-gate)
9.57 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177114395
ETIM 9
EC001285
ETIM 8
EC001285
ECLASS 8.0
27400602
Product description
SZ Support rail TH 35/15 to EN 60 715, for TS, SE, for W/D: 600 mm, L: 555 mm
Declarations
PCF-declaration
Documentation
Safety instructions