C rails 30/15 to EN 60 715 for VX, TS, VX SE

Article no.: SZ 4945.000

For direct external mounting on the horizontal enclosure section or vertical enclosure section with additional assembly components.

Article no.:
SZ 4945.000
Material
Sheet steel
Surface finish
Zinc-plated
Length
755 mm
Installation options
On the inner mounting level of the VX enclosure section
On the vertical TS, VX SE enclosure section via snap-on nuts TS 8800.808 or adaptor rails for VX compatibility
On the horizontal VX SE enclosure section in the width, top and bottom
On the horizontal VX SE enclosure section in the depth at the bottom (without mounting plate) and at the top via snap-on nuts 8800.808.
On the horizontal TS enclosure section
In the width or depth of the 3-part AX. Depending on the installation situation, the bar will need to be shortened to the required size.
VX base/plinth installation options
In base/plinth width 800 mm on the base/plinth trim panels, in conjunction with holder/spacer
AX base/plinth installation options
In base/plinth width 800 mm, in conjunction with metal multi-tooth screws
To fit
Enclosure type: VX
TS
AX wall-mounted enclosure, 3-part
To fit width/depth: 800 mm
To fit
Base/plinth system AX
Base/plinth system VX
Packs of
6 pc(s).
Net weight
3 kg
Gross weight
3.21 kg
PCF per pack (cradle-to-gate)
12.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177114616
ETIM 9
EC000386
ETIM 8
EC000386
ECLASS 8.0
27400602
Product description
SZ C rail 30/15 to EN 60 715, for TS, SE, for W/D: 800 mm, L: 755 mm
Documentation
Safety instructions
Data sheets
Technical details