For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.
- Article no.:
- CM 5001082
- Product description
- For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Two mounting brackets and assembly screws
- Installation options
- straight, at a distance of 23 mm from the mounting plate
- straight, at a distance of 10 mm from the mounting plate
- tilted, towards the mounting plate
- VX base/plinth installation options
- In base/plinth width/depth 1000 mm for mounting on the base/plinth corner pieces, in conjunction with metal multi-tooth screws
- Installation options for VX base/plinth, stainless steel
- In base/plinth width 1000 mm, in conjunction with M6 multi-tooth screws and M6 nuts
- To fit
- Base/plinth system VX
- VX base/plinth system, stainless steel
- Dimensions
- Length: 899 mm
- To fit
- Enclosure type: VX
TS
VX SE
TP
Width: = 1,000 mm - Suitable for width
- = 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.865 kg
- Gross weight
- 0.965 kg
- PCF per pack (cradle-to-gate)
- 1.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177502963
- ETIM 9
- EC000322
- ETIM 8
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- CM Cable clamp rail C-section, for mounting plates, for TS, VX TS, SE, TP, for W: 1000 mm