Side panels, divided, with integrated cam lock including security lock 3524 E.
- Article number:
- TX 5501000
- Benefits
- Easy to use
- Tool-free assembly
- Cam lock including security lock 3524 E
- Internal latch for optional retrofitting
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Console
Pedestal
Earth conductor
Assembly parts - To fit
- Enclosure type: TS IT
TX Colocation Rack
Height: 1,800 mm
Depth: 800 mm - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 13.8 kg
- Gross weight
- 15.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177678699
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- DK Side panel, divided, For TS IT, HxD: 1800x800 mm, Including cam Lock with secure lock 3524 E, Sheet steel
- Documentation
- Instructions
Side panel, divided
Horizontally divided side panel for tool-free assembly
and easy handling.
Including cam lock with secure lock 3524 E.
The side panel is additionally equipped with bolts in order to secure
the side panel optional with an internal latch (DK 7824.510).
For enclosures WxD 1800x800 mm
Packs of = 1 side panel, divided
Material: Sheet steel
Colour: RAL 7035
Model No. DK 5501.000
Manufacturer: Rittal
Horizontally divided side panel for tool-free assembly
and easy handling.
Including cam lock with secure lock 3524 E.
The side panel is additionally equipped with bolts in order to secure
the side panel optional with an internal latch (DK 7824.510).
For enclosures WxD 1800x800 mm
Packs of = 1 side panel, divided
Material: Sheet steel
Colour: RAL 7035
Model No. DK 5501.000
Manufacturer: Rittal