Mounting frame, 482.6 mm (19") for TS, TS IT

Article number: DK 5501262

For the installation of the front and rear 482.6 mm (19˝) levels, the welded 482.6 mm (19˝) mounting frame may be attached with complete depth variability.

Article number:
DK 5501262
Product description
Firmly linked 482.6mm (19") mounting frame for integration of a 482.6 mm (19") mounting level within a TS frame structure. Profiles analogous to TS IT for complete system compatibility, incl. tool-free assembly. Depth-variable mounting between the roof and base frames. Individual height units bi-directionally numbered. Mounting frame at the front, prepared for the integration of cable management and Dynamic Rack Control (RFID), mounting frame at the rear for space-saving integration of the PDU busbar, in the Zero-U space on both sides.
Material
Sheet steel
Surface finish
Primed
Colour
RAL 9005
Supply includes
Assembly parts
Units
42 U
Mounting position
front
Load capacity
Up to 15,000 N static load, with even load distribution on two 482.6 mm (19") mounting frames, fully configured.
Note
The outer mounting level of the enclosure frame is left free for other installed equipment. All-round compartmentalisation with air baffle plates is supported.
To fit
Enclosure type: TS
TS IT
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
9 kg
Gross weight
12 kg
Customs tariff number
73269098
EAN
4028177716452
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Mounting frame, 482.6 mm (19"), For WxH: 600x2000 mm, At the front, RAL 9005
Documentation
Instructions