To accommodate gland plate modules.
- Article number:
- DK 5501310
- Product description
- To accommodate gland plate modules.
- Benefits
- Tool-free mounting or screw-fastening.
- Easily retroffitted and combined with stabiliser.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 mounting rails including assembly parts.
- To fit
- Enclosure type: TS IT
TX CableNet
Depth: 800 mm - Packs of
- 2 pc(s).
- Net weight
- 1.28 kg
- Gross weight
- 1.6 kg
- PCF per pack (cradle-to-gate)
- 5.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177678880
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Base mount, 2 mounting rails incl. assembly parts, D: 800 mm, for TS IT, TX CableNet, sheet steel, RAL 7035
- Documentation
- Instructions
Base mount
For TS IT, TX CableNet
2 mounting rails, incl. assembly parts
Depth: 800 mm
Sheet steel, RAL 7035
For TS IT, TX CableNet
2 mounting rails, incl. assembly parts
Depth: 800 mm
Sheet steel, RAL 7035