For mounting between 482.6 mm (19˝) mounting angles.
- Article number:
- DK 5501400
- Product description
- System punchings for mounting accessories and cooling active components.
- Applications
- For mounting on a 482.6 mm (19") mounting level
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 150 mm
- Installation options
- for 482.6 mm (19") mounting angles, standard
- for 482.6 mm (19") mounting angles, dynamic
- Load capacity
- 300 N, static
- Packs of
- 2 pc(s).
- Net weight
- 0.62 kg
- Gross weight
- 0.703 kg
- PCF per pack (cradle-to-gate)
- 2.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177678958
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Slide rail, 2 U, D: 150 mm, 30 kg, static, For a 482.6 mm (19") attachment level, static installation, for 482.6 mm (19") system punchings
- Documentation
- Instructions