For static installation between two 482.6 mm (19") mounting levels.
- Article number:
- DK 5501655
- Benefits
- Tool-free, time-saving one-man assembly
- Applications
- Depth-variable to adapt to individual distances between levels
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Installation options
- 482.6 mm (19") L mounting angles, front and rear
- 482.6 mm (19") mounting frames front and rear
- Applications
- For larger distances between levels, you will need to reduce the preconfigured distance, load capacity 50 kg.
- Load capacity
- 50 kg
- Dimensions
- Width: 484 mm
- To fit
- Enclosure type: VX IT
TS IT
TE
TX CableNet - Distance between levels
- 400 ‐ 600 mm
- Units
- 0.5 U
- Packs of
- 1 pc(s).
- Net weight
- 4.5 kg
- Gross weight
- 4.82 kg
- PCF per pack (cradle-to-gate)
- 25 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177679092
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WxH: 484 mm x 0,5 U, 50 kg, distance between levels: 400-600 mm, depth-variable, RAL 9005
- Documentation
- Quick guide
482.6 mm (19") - component shelf, static installation
Depth-variable perforated component shelf, pull-out,
for L-shaped mounting angles and similar mounting
angle shapes. For static installation between two
482.6 mm (19") mounting levels.
Depth-variable to adapt to individual
distances between levels from 400 to 600 mm.
Tool-free, time-saving one-man assembly
from the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support
climate control inside the enclosure.
Load capacity 50 kg. Component shelf height 1/2 U.
Material: Sheet steel
Surface finish: Spray-finished
Colour: RAL 9005
Model No DK: 5501.655
Manufacturer: Rittal
Depth-variable perforated component shelf, pull-out,
for L-shaped mounting angles and similar mounting
angle shapes. For static installation between two
482.6 mm (19") mounting levels.
Depth-variable to adapt to individual
distances between levels from 400 to 600 mm.
Tool-free, time-saving one-man assembly
from the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support
climate control inside the enclosure.
Load capacity 50 kg. Component shelf height 1/2 U.
Material: Sheet steel
Surface finish: Spray-finished
Colour: RAL 9005
Model No DK: 5501.655
Manufacturer: Rittal