For mounting between two 482.6 mm (19˝) mounting angles.
- Article number:
- DK 5501675
- Product description
- For mounting between two 482.6 mm (19”) mounting levels, on 482.6 mm (19”) mounting angles or 482.6 mm (19”) mounting frames.
- Benefits
- Tool-free, time-saving one-man assembly from the enclosure front
- Self-locking
- Fully extendible
- Applications
- Depth-variable to adapt to individual distances between levels
- Material
- Sheet steel
- Surface finish
- Base: Spray-finished
Telescopic slides/installation kit: Zinc-plated - Colour
- RAL 9005
- Supply includes
- Component shelf, slotted
Telescopic slide with mounting kit
Assembly parts - Applications
- For larger distances between levels, you will need to reduce the preconfigured distance, load capacity 50 kg.
- Load capacity
- 50 kg
- Dimensions
- Width: 419 mm
Depth: 500 mm - To fit
- Enclosure type: VX IT
TS IT
TE
TX CableNet - Distance between levels
- 400 ‐ 600 mm
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 5.9 kg
- Gross weight
- 6.14 kg
- PCF per pack (cradle-to-gate)
- 23.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177679115
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WHD: 419x1 Ux500 mm, 50 kg, distance between levels: 400-600 mm, Pull-out, RAL 9005
- Documentation
- Quick guide
482.6 mm (19") - component shelf, pull-out
482.6 mm component shelf, with telescopic slide, for
L-shaped mounting angles and similar mounting angle
shapes. For mounting between two 482.6 mm (19")
mounting angles. Complete kit including depth-variable
installation kit for 482.6 mm (19") mounting levels
from 400 to 600 mm.
Tool-free, accessory-free, time-saving one-man
assembly from the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support climate
control inside the enclosure. The component shelf is
self-locking, fully extendible.
Component shelf depth 500 mm, load capacity 50 kg,
component shelf height 1 U.
Material: Sheet steel
Surface finish: Spray finished
Colour: RAL 9005
Model No. DK: 5501.675
482.6 mm component shelf, with telescopic slide, for
L-shaped mounting angles and similar mounting angle
shapes. For mounting between two 482.6 mm (19")
mounting angles. Complete kit including depth-variable
installation kit for 482.6 mm (19") mounting levels
from 400 to 600 mm.
Tool-free, accessory-free, time-saving one-man
assembly from the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support climate
control inside the enclosure. The component shelf is
self-locking, fully extendible.
Component shelf depth 500 mm, load capacity 50 kg,
component shelf height 1 U.
Material: Sheet steel
Surface finish: Spray finished
Colour: RAL 9005
Model No. DK: 5501.675