To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
- Article number:
- DK 5501835
- Product description
- With all-round brush strip for collision-free shielding with installed bar systems on the outer mounting level.
- Applications
- To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
- Material
- Sheet steel
Blanking panel: Plastic, UL 94-HB, halogen-free
Brush strip: Plastic, UL 94-HB - Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- 2 vertical trim panels
2 horizontal trim panels
4 brush strips
4 cellular PU foam pieces
Assembly parts
6 blanking panels, 1 U - Assembly instruction
- The vertical trim panels with brush strip may be fitted on both the front and rear 482.6 mm (19") mounting angles for partitioning.
- The horizontal trim panels with brush strips can only be mounted on the front 482.6 mm (19") mounting angles.
- To fit
- Width: 800 mm
Height: 2,200 mm - Packs of
- 1 pc(s).
- Net weight
- 8.74 kg
- Gross weight
- 9.2 kg
- Customs tariff number
- 56090000
- EAN
- 4028177679207
- ETIM 9
- EC000331
- ECLASS 8.0
- 27189272
- Product description
- DK Air baffle plate, WxH: 800x2200 mm, For TS IT 482.6 mm (19") mounting angles
- Documentation
- Instructions
Air baffle plate
Air baffle plate to separate hot/cold zones within an
enclosure or complete enclosure suites.
An all-round brush strip ensures collision-free
shielding with installed bar systems on the outer
mounting level.
Tool-less mounting on the mounting angles of the
482.6 mm (19") level via quick-action fastener or
screw-fastened as an option.
May be used, for example for Rittal
enclosure series TS IT.
For enclosure (WxH) 800x2000 mm.
Integral mounting holes for optional
accommodation of up to 3x1 U components
in 482.6 mm (19") width format per side.
Trims pre-configured with 482.6 mm blanking panels,
made from plastic, tool-less quick assembly.
Material: Air baffle plates, sheet steel,
Brush strips and 482.6 mm (19") blanking
Plastic UL 94- HB
Model No. DK: 5501.835
Manufacturer: Rittal
Air baffle plate to separate hot/cold zones within an
enclosure or complete enclosure suites.
An all-round brush strip ensures collision-free
shielding with installed bar systems on the outer
mounting level.
Tool-less mounting on the mounting angles of the
482.6 mm (19") level via quick-action fastener or
screw-fastened as an option.
May be used, for example for Rittal
enclosure series TS IT.
For enclosure (WxH) 800x2000 mm.
Integral mounting holes for optional
accommodation of up to 3x1 U components
in 482.6 mm (19") width format per side.
Trims pre-configured with 482.6 mm blanking panels,
made from plastic, tool-less quick assembly.
Material: Air baffle plates, sheet steel,
Brush strips and 482.6 mm (19") blanking
Plastic UL 94- HB
Model No. DK: 5501.835
Manufacturer: Rittal