- Article number:
- DK 5501.895
- Design
- Labelling range 1 – 56 U
- Product description
- For optionally covering the front system punchings with complete air blocking of the front, or in the absence of installed cable fingers. With additional labelling strips for bidirectional U labelling.
- Benefits
- Double-sided labelling allows the counting direction to be freely selected
- Clear documentation of the various installed components
- Applications
- For retrofitting to existing 482.6 mm (19") sections
- Material
- Cover: PVC
Adhesive measurement strips: Plastic
- Supply includes
- Cover, magnetic
- Length
- 5 m
- Dimensions
- Width: 15 mm
Length: 5 m
- Packs of
- 1 pc(s).
- Net weight
- 0.29 kg
- Gross weight
- 0.335 kg
- Customs tariff number
- 84841000
- EAN
- 4028177682405
- ETIM 9
- EC002617
- ECLASS 8.0
- 27189260
- Product description
-
DK Cover, magnetic, For covering the front system punchings, with numerical labelling of the height units, Length: 5 m