Nylon tape holder

Article number: DK 5502155

For simple, fast cable attachment.

Article number:
DK 5502155
Product description
For simple, fast cable attachment.
Benefits
Tool-free mounting in the system punchings with 10.5 x 12.5 mm, with a quarter rotation
Applications
Direct use on the horizontal VX frame section, on the support strips and mounting angles of the VX IT 482.6 mm (19") interior installation, on the cable route or on punched sections with mounting flanges
Material
Plastic
Supply includes
10 nylon tapes
10 holders
Dimensions
Length: 400 mm
Packs of
10 pc(s).
Net weight
0.07 kg
Gross weight
0.084 kg
Customs tariff number
39269097
EAN
4028177681217
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Nylon tape supports, L: 400 mm, RAL 9005
Documentation
Instructions