- Article number:
- DK 5502.330
- Product description
- To completely cover the open base assembly in one piece. Perforated over the entire surface. This allows cold air to flow in from the base or base/plinth area. This ensures the inflow of cold air, particularly in enclosures with rack climate control. With a brush strip at the rear for user-friendly cable entry from below across the entire enclosure width. Integral guides permit simple accommodation of a filter mat, which is also readily replaced.
- Material
- Sheet steel
Brush strip: Plastic, UL 94-HB
Filter mat: Foamed plastic - Surface finish
- Zinc-plated
- Supply includes
- Gland plate, one-piece, vented, with cable entry at the rear
Filter mat
Assembly parts - To fit
- Enclosure type: TS IT
TX CableNet
Width: 800 mm
Depth: 800 mm - Packs of
- 1 pc(s).
- Net weight
- 6.08 kg
- Gross weight
- 6.18 kg
- Customs tariff number
- 73269098
- EAN
- 4028177707818
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Gland plate, one-piece, vented, with cable entry at the rear, incl. filter mat, for TS IT, CableNet, WxD: 800x800 mm
- Documentation
- Info sheet
Grand plate, one-piece, vented,
With cable entry at the rear
For TS, TS IT, TX CableNet
WxD: 800 x 800 mm
Sheet steel
Brush strip: Plastic, UL 94-HB
Filter mat: Foamed plastic
With cable entry at the rear
For TS, TS IT, TX CableNet
WxD: 800 x 800 mm
Sheet steel
Brush strip: Plastic, UL 94-HB
Filter mat: Foamed plastic