Gland plate for TS IT, TX CableNet

Article number: DK 5502570

Potential equalisation is provided via assembly components and earthing points. The gland plate set is used to conceal the entire base opening.

Article number:
DK 5502570
Design
Gland plate, solid, with sliding panel, multi-piece
Product description
Potential equalisation is provided via assembly components and earthing points. Gland plate set: To conceal the entire base opening. Gland plate modules: Select suitable modules depending on the application.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Note
To select the required module plates for completing the base area, please observe the information about the base mount included in the assembly instructions.
To fit
Enclosure type: TS IT
Width: 800 mm
Depth: 1,200 mm
Packs of
1 pc(s).
Net weight
9.453 kg
Gross weight
9.95 kg
Customs tariff number
94039910
EAN
4028177682719
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Gland plate Set, WxD: 800x1200 mm, For TS IT, solid, multi-piece
Documentation
Instructions
DK Gland plate Set,
with sliding plate
solid, multi-piece
WxD: 800x1200 mm,
for TS IT, TX CableNet
Sheet steel, zinc-plated