Display board with wall bracket

Article number: CP 6013100

To accommodate test plans, documents etc. in A4 format, for mounting on surfaces, on a 25 mm pitch pattern of holes in the TS frame or busbar system or on the Ø 20/25 mm handle set.

Article number:
CP 6013100
Product description
To accommodate test plans, documents etc. in A4 format.
Applications
Mounting on surfaces
Supply includes
10 display boards
Wall bracket
Assembly parts
Installation options
Mounting on surfaces
On a 25 mm pitch pattern of the TS frame or rail system
On handle set Ø 20 mm or Ø 25 mm
Packs of
1 pc(s).
Net weight
0.86 kg
Gross weight
0.903 kg
Customs tariff number
39269097
EAN
4028177449329
ETIM 9
EC000317
ECLASS 8.0
27189267
Product description
CP Display board, A4, with wallhalter