Front panel for Comfort Panel and Optipanel

Article number: CP 6027010

Aluminium, 3 mm.

Article number:
CP 6027010
Design
With threaded bolts M5
Material
Aluminium, 3 mm
Surface finish
Natural anodised
Dimensions
Width: 482.6 mm
Height: 155 mm
Packs of
1 pc(s).
Net weight
0.88 kg
Gross weight
1.08 kg
Customs tariff number
76169990
EAN
4028177410565
ETIM 9
EC000456
ECLASS 8.0
27189217
Product description
CP Front panel, for Comfort-Panel and Optipanel, WD: 482.6x155 mm, aluminum, with threaded bolts M5