For the installation of aluminium front panels, command panels and keyboards.
- Article number:
- CP 6053300
- Design
- For screw clamp
- Product description
- For the installation of aluminium front panels, command panels and keyboards.
- Supply includes
- 8 medium retaining claws, 8 short retaining claws, 4 long retaining claws.
- Direct Integration
- Siemens Sinumerik: OP 010, OP 010 C, OP 012, TP 012, OP 015, OP 015 A, MCP 483 C, MCP 483, PP 012, PP 012 extension, MCP, KB 483 C, Qwerty 19"
- Siemens Simatic: TP 900 Comfort, KP 900 Comfort, TP 1200 Comfort, KTP 1000 Basic, KTP 1500 Basic
- Panel PC 477C, 577C, 677C: 12.1" keys, 12.1" Touch, 15.1" keys, 15.1" Touch, 19" Touch, 22" Touch (2 packs are required)
- MP 377 12" Touch, MP 377 15" Touch, MP 377 19" Touch
- Industrial Flat Panel: IFP 1200 Touch, IFP 1500 Touch, IFP 1200 Key, IFP 1500 Key, IFP 1900 Touch, IFP 2200 Touch
- Industrial Thin Client: ITC 1200, ITC 1500, ITC 1900, ITC 2200
- B & R: Automation Panel, Panel PC
- Packs of
- 1 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.285 kg
- Customs tariff number
- 79070000
- EAN
- 4028177486942
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- CP Mounting kit, for Comfort-Panel, for screw clamp