- Article number:
- CP 6106100
- Design
- Stationary
- Material
- Steel
- Colour
- RAL 7035
- Supply includes
- Pedestal base plate/cross member
- Load capacity (static)
- 18 kg
- Dimensions
- Width: 400 mm
Height: 108 mm
Depth: 400 mm - Packs of
- 1 pc(s).
- Net weight
- 5.5 kg
- Gross weight
- 6 kg
- Customs tariff number
- 73269098
- EAN
- 4028177698413
- ETIM 9
- EC002535
- ECLASS 8.0
- 27182604
- Product description
- CP Pedestal base plate modular, small, CP 60, WHD: 400x108x400 mm
- Documentation
- Info sheet