Pedestal, open

Article number: CP 6106500

Pedestal open, for post-installation cable entry with pre-assembled connectors.

Article number:
CP 6106500
Product description
The complete welded alternatives to the pedestal. For post-installation cable entry with pre-assembled connectors.
Material
Steel
Surface finish
Spray-finished
Colour
RAL 7035
Width base plate
400 mm
Height base plate
10 mm
Depth base plate
400 mm
Material thickness pedestal
3 mm
Pedestal tube cross-section depth
73 mm
Pedestal tube cross-section width
86 mm
Load capacity (static)
40 kg
Dimensions
Height: 1,095 mm
Packs of
1 pc(s).
Net weight
22.5 kg
Gross weight
22.691 kg
PCF per pack (cradle-to-gate)
91.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177698468
ETIM 9
EC002534
ECLASS 8.0
27182604
Product description
CP Pedestal, open, CP 60, WHD: 400x1095x400 mm
Documentation
Info sheet
Data sheets
Technical details