Mounting bracket for interior installation

Article number: CP 6205.100

For installing punched sections with mounting flanges and support strips, horizontally and vertically. Comfort Panel from an installation depth of 74 mm or Optipanel from an installation depth of 100 mm. In conjunction with the rail for interior installation, the mounting bracket allows the LED system light to be fitted without machining and without the use of tools.

Article number:
CP 6205.100
Product description
For installing punched sections with mounting flanges and support strips, horizontally and vertically. Comfort Panel from an installation depth of 74 mm or Optipanel from an installation depth of 100 mm. In conjunction with the rail for interior installation, the mounting bracket allows the LED system light to be fitted without machining and without the use of tools.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
Comfort Panel from an installation depth of 74 mm
Optipanel from an installation depth of 100 mm
Rail for interior installation AX
Assembly instruction
For installation in AX sheet steel, only in conjunction with rail for interior installation AX
Packs of
4 pc(s).
Net weight
0.36 kg
Gross weight
0.4 kg
PCF per pack (cradle-to-gate)
1.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177536197
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
CP Mounting bracket, for interior installation, for Comfort Panel and Optipanel
Data sheets
Technical details