Tilting adaptor 10° for support arm connection 120 x 65 mm

Article number: CP 6206440

For mounting between coupling, system 60/120 or attachment, system 60 and the command panel

Article number:
CP 6206440
Design
For mounting between the command panel and
Coupling CP 60, 6206.340 or attachment CP 60, 6206.340
Product description
For mounting between coupling, system 60 or attachment, system 60 and the command panel
Material
Die-cast zinc
Colour
RAL 7035
Supply includes
Seals
Assembly parts
Rifid y/n
Yes
Packs of
1 pc(s).
Net weight
0.32 kg
Gross weight
0.338 kg
Customs tariff number
79070000
EAN
4028177684430
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Tilting adaptor 10°, CP 60/120, for support arm connection 120 x 65 mm
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue