Wall/base mounting bracket CP 60, small

Article number: CP 6206820

For rigid attachment of the support arm system to vertical or horizontal surfaces.

Article number:
CP 6206820
Product description
For rigid attachment of the support arm system to vertical or horizontal surfaces.
Material
Wall/base mounting bracket: Cast aluminium
Colour
RAL 7035
Supply includes
Seals
Adjusting screws
Self-tapping screws for support section attachment
Rifid y/n
Yes
Packs of
1 pc(s).
Net weight
0.36 kg
Gross weight
0.467 kg
Customs tariff number
83024900
EAN
4028177684317
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Wall/base mounting bracket CP 60, small
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue