Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.
- Article number:
- CP 6212025
- Product description
- Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.
- Material
- Support section: Extruded aluminium section
- Colour
- Support section: RAL 7035
- Supply includes
- Support section
- Length
- 250 mm
- Dimensions
- Width: 75 mm
Height: 120 mm
Length: 250 mm - Packs of
- 1 pc(s).
- Net weight
- 1.993 kg
- Gross weight
- 2.2 kg
- Customs tariff number
- 76042100
- EAN
- 4028177683921
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Support section CP 120, solid, L: 250 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Further instructions