Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover section. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel adequate for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.
- Article number:
- CP 6212110
- Product description
- Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover section. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel adequate for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.
- Material
- Support section: Extruded aluminium section
Cover: Plastic - Colour
- Support section: RAL 7035
Cover: RAL 7024 - Supply includes
- Support section
Clip-in lid - Length
- 1,000 mm
- Dimensions
- Width: 75 mm
Height: 120 mm
Length: 1,000 mm - Packs of
- 1 pc(s).
- Net weight
- 8.997 kg
- Gross weight
- 9.471 kg
- Customs tariff number
- 76042100
- EAN
- 4028177683976
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Support section CP 120, open, L: 1000 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Further instructions