For mounting between enclosures and coupling or attachment or pivot.
- Article number:
- CP 6212520
- Design
- For mounting between
Enclosures with support arm connection Ø 180 mm and
Coupling CP 60/120/180 for support arm connection Ø 130 mm, 6206.300, 6212.300, 6218.300
Attachment CP 60/120 for support arm connection Ø 130 mm, 6206.320, 6212.320
Pivot, 6206.850, 6206.870 - Material
- Cast aluminium
- Colour
- RAL 7035
- Supply includes
- Seals
Assembly parts - Dimensions
- Height: 20 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.546 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684225
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Adaptor CP 120/60, from support arm connection Ø 180 mm to Ø 130 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Info sheet