Intermediate hinge CP 120

Article number: CP 6212620

For vertically hinged connection of horizontal support sections within the support arm system. Removable cover for simple cable entry.

Article number:
CP 6212620
Product description
For vertically hinged connection of horizontal support sections within the support arm system. Removable cover for simple cable entry.
Material
Intermediate hinge: Cast aluminium
Cover: Plastic
Colour
Intermediate hinge: RAL 7035
Cover: RAL 7024
Supply includes
Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
Rotating/tilting
Yes
Rotation angle/swivel area
approx. 330°.
The range of rotation can be limited by inserting the screws provided.
Packs of
1 pc(s).
Net weight
4.798 kg
Gross weight
5.48 kg
Customs tariff number
76169990
EAN
4028177684164
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Intermediate hinge CP 120
Declarations
Manufacturer's declaration
Documentation
Further instructions
Data sheets
Technical details
Technical system catalogue