- Article no.:
- SM 6321.010
- Benefits
- Adjustable to different keyboard depths via a simple slide function
- Connection to operating housings with support arm connection at the top or bottom
- Easily adjustable tilt angle
- Open support at the side prevents dirt from being deposited
- Technical specifications
- Support surface fully depth adjustable from 128 - 228 mm
- Material
- Sheet steel
Handrest: Extruded aluminium section
- Surface finish
- Textured paint
Handrest: Natural anodised
- Colour
- RAL 7035
- Supply includes
- Support fully preassembled
Nylon tape for attaching the keyboard
Assembly parts
- Dimensions
- Width: 430 mm
- Installation options
- Command panels with handle strips
- Operating housing for desktop TFT up to 24"
- External mounting on vertical surfaces and beneath horizontal surfaces
- Packs of
- 1 pc(s).
- Net weight
- 2.94 kg
- Gross weight
- 3.33 kg
- Customs tariff number
- 94039910
- EAN
- 4028177703896
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SM Keyboard support, for command panels or surfaces