Operating housing AX for desktop TFT up to 24"

Article number: AX 6321050

The operating housing for desktop TFT up to 24" based on AX, sheet steel, with an integrated VESA 75/100 bracket. Effective and appealing protection for standard desktop TFTs up to 24" in the formats 16:9/16:10. High protection category IP 65.

Article number:
AX 6321050
Product description
For the installation of commercially available desktop TFTs with a screen diagonal of up to 24" in the formats 16:9/16:10.
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Handle strips: Aluminium
Cover caps: Plastic
Viewing window: Single-pane safety glass
TFT holder: Sheet steel
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodised
General colour
RAL 7035
Colour
Enclosure and door: RAL 7035
Handle strip: Natural anodised
Cover caps: similar to RAL 7024
Supply includes
Enclosure with door, cut-out and reinforcement for support arm connection Ø 130 mm
Viewing window
Holder for desktop TFT with VESA 75/100 locator
Side handle strips and cover caps
Rear door with r/h hinge
Cam lock with 3 mm double-bit insert
Integral interior installation bracket with system punchings
Dimensions
Width: 650 mm
Height: 450 mm
Depth: 155 mm
IP protection category to IEC 60 529
IP 65
Protection category NEMA
NEMA 1
NEMA 12
Type rating to 508A
Type 1
Type 12
Number of locks
2
IK Code
IK08
Note
The support arm connection and door hinge may be swapped over by rotating the enclosure
Optional: Support arm connection Ø 130 mm, preformed off-centre in the reinforcement plate, easily drilled out
Lock systems for servicing access from the rear: Lock insert may be exchanged for mini comfort handle AX, 27 mm lock inserts, type A
Basic material
Sheet steel
Lock
Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
Packs of
1 pc(s).
Net weight
15.66 kg
Gross weight
15.8 kg
PCF per pack (cradle-to-gate)
59.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177923249
ETIM 9
EC002504
ECLASS 8.0
27180505
Product description
AX Operating housing, for desktop TFT up to 24", WHD: 650x450x155 mm, sheet steel, aluminium handle strips
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Load brochure
Safety instructions
Data sheets
Technical details