Compact Panel

Article number: CP 6340100

Command panel in an elegant design made from extruded aluminium sections. Ideal for small operator panels. Versatile interior installation

Article number:
CP 6340100
Design
With support arm connection 90 x 71 mm for CP 40, steel
Product description
For small operating units built into front panels. The front panel is inserted from the rear and secured with screw clamps. Special front panels with a material thickness of between 2 and 6 mm are possible. Rear panel optionally hinged on the left or right. Roof tray with cut-out and reinforcement for support arm system CP 40 steel.
Material
Roof tray, base tray: Die-cast zinc
Rear panel: Aluminium
Side parts: Extruded aluminium section
Screw cover: Plastic
Surface finish
Roof tray, base tray, side parts: Powder-coated
Rear panel: natural anodised
Colour
RAL 7024
Supply includes
Roof tray
Base tray
Rear panel
Side parts
Screw cover
Seal and screw clamp
Dimensions
Width: 241 mm
Height: 388 mm
Depth: 87 mm
IP protection category to IEC 60 529
IP 65
Protection category NEMA
NEMA 12
To fit front panel width
178 mm
To fit front panel height
350 mm
Design
Servicing access from the rear
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
3.62 kg
Gross weight
4.667 kg
Customs tariff number
94032080
EAN
4028177382695
ETIM 9
EC002504
ECLASS 8.0
27180505
Product description
CP Compact Panel, WHD: 241x388x87 mm, aluminum, for front panel WH 178x350 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details