Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. Low weight coupled with high stability. Protection category IP 65 to IEC 60 529.
- Article number:
- CP 6372563
- Design
- Support arm connection Ø 130 mm
- Benefits
- Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation.
- Low weight coupled with high stability
- Compatible with all Rittal stand and support arm systems
- Material
- Enclosure: Extruded aluminium section
Corner pieces: Die-cast zinc
Corner protectors: Plastic - General colour
- Natural anodised
- Colour
- Enclosure: Natural anodised
Corner pieces: RAL 7035
Corner protectors: similar to RAL 7024 - Supply includes
- Enclosure with cut-out for support arm connection
3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
Seals and assembly parts for front panels
Screw-fastened rear panel, enclosure hinged at the front with side double-bit lock insert - Dimensions
- Width: 628.5 mm
Height: 708.5 mm
Depth: 209 mm - Installation depth
- 191 mm
- IP protection category to IEC 60 529
- IP 65
- Protection category NEMA
- NEMA 12
- To fit front panel width
- 520 mm
- To fit front panel height
- 600 mm
- Design
- Servicing access from the rear
- Note
- The support arm connection may be swapped over by rotating the enclosure
- Basic material
- Aluminium
- Lock
- Lock version: Crescent-shaped cam
Number of locks: 2
Lock insert: 3 mm double-bit - Packs of
- 1 pc(s).
- Net weight
- 18.7 kg
- Gross weight
- 20.34 kg
- Customs tariff number
- 94032080
- EAN
- 4028177663145
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
- CP Compact Panel, for front panel BH 520x600 mm, installation depth 191 mm, Extruded aluminum section, Support arm connection Ø 130 mm, Screw-fastened rear panel
- Documentation
- Instructions
- Safety instructions