For external mounting on corner pieces, also suitable for retro-fitting.
- Article number:
- CP 6385010
- Design
- For horizontal mounting
- Product description
- For external mounting on corner pieces, also suitable for retro-fitting.
- Material
- Handle tube: Aluminium
Handle holder: Die-cast zinc
Covers: Polyamide - Surface finish
- Handle tube: Natural anodised
Handle holder: Powder-coated - Colour
- Handle holder: RAL 7035
Covers: Similar to RAL 7024 - Supply includes
- Handle tube, Ø 25 mm
2 handle holders
2 covers
Assembly parts - Note
- If necessary, the size may be shortened by cutting the handle tube down to size
- For enclosures with 100 mm depth, cannot be mounted on the same side as the support arm connection
- To fit front panel width
- 482.6 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.64 kg
- Customs tariff number
- 76169990
- EAN
- 4028177246485
- ETIM 9
- EC002626
- ECLASS 8.0
- 27189266
- Product description
- CP Handle set, for Optipanel
- Documentation
- Instructions