TFT monitor

Article number: SM 6450170

Installation variant for surfaces and command panels.

Article number:
SM 6450170
Design
without touchscreen
Product description
Installation variant for surfaces and command panels.
Benefits
High-quality industrial design
Reduced installation work thanks to integral front frame
No additional ventilation required
Very small installation depth (45 mm)
Material
Front frame: Aluminium
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Seal
Hex nuts (for installation in surfaces)
VGA cable
Threaded bolt M5, for rear mounting
Touch variants additionally with integral connection cable and CD-ROM driver
With anti-reflection coated safety glass screen.
Dimensions
Width: 482.6 mm
Height: 399.3 mm
Interfaces
VGA (D-Sub HD 15-pole)
DVI-D
Operating temperature range
0 °C...50 °C
Storage temperature range
-20 °C...60 °C
Note on Model No.
Other variants as resistive touchscreen with serial or USB interface available on request.
Display brightness
350 cd/m²
Contrast ratio
1000 : 1
Diagonal
19"
Hours of operation
> 50,000 h
On Screen Display (OSD)
Operating buttons at the rear
Reading angle left/right
85 °
Resolution of display
1280 x 1024 pixels
Note on Model No.
With anti-reflection coated safety glass screen.
Power consumption Pel
With DC: 20 W
H-Sync. (min./max.)
31.5 ‐ 80 kHz
V-Sync. (min./max.)
60 ‐ 75 Hz
Number of colours
16.7
Resolution of controller
VGA
SVGA
XGA
SXGA
Packs of
1 pc(s).
Net weight
7.6 kg
Gross weight
8 kg
Customs tariff number
85286200
EAN
4028177511613
ETIM 9
EC001428
ECLASS 8.0
19200201
Product description
SM TFT monitor, 482.6 mm (19"), VGA, DVI-D
Declarations
Declaration of conformity
Documentation
Instructions