Command panel housing with door made from stainless steel 1.4301 (AISI 304), with handle strips made from plastic approved for use with foodstuffs. May be combined with support arm system CP40, stainless steel.
- Article no.:
- CP 6539010
- Design
- With support arm connection CP 40, stainless steel
- Material
- Enclosure and door: Stainless steel 1.4301 (AISI 304)
Handle strips: Plastic approved for use with foodstuffs, dyed blue - Surface finish
- Brushed, grain 400
- General colour
- Stainless steel
- Colour
- Handle strips: similar to RAL 5002
- Supply includes
- Enclosure of all-round solid construction
Cut-out and reinforcement for support arm system CP 40 stainless steel
Fastener with guide plate
Door with sealing frame and side handle strips
Lock: 3 mm double-bit - Dimensions
- Width: 600 mm
Height: 400 mm
Depth: 150 mm - IP protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 12
- Note
- The support arm connection and door hinge may be swapped over by rotating the enclosure
- 3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Net weight
- 12 kg
- Gross weight
- 12.15 kg
- PCF per pack (cradle-to-gate)
- 72.14
- Customs tariff number
- 94032080
- EAN
- 4028177220393
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
- CP Command panel housing with door, WHD: 600x400x150 mm, Stainless steel 1.4301
- Documentation
- Instructions
- Safety instructions
- White Paper