Support section CP 40, stainless steel solid

Article number: CP 6660050

Attached to the connection components via 2 clamping screws.

Article number:
CP 6660050
Product description
Attached to the connection components via 2 clamping screws.
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
Support section
IP protection category to IEC 60 529
IP 66 to IEC 60 529, 2014-09
IP X9 to IEC 60 529, 2014-09
Diameter
48.3 mm
Length
500 mm
Material thickness
3.6 mm
Packs of
1 pc(s).
Net weight
1.755 kg
Gross weight
2.08 kg
Customs tariff number
73064020
EAN
4028177254220
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Support section CP 40, solid, L: 500 mm, stainless steel, 1.4301
Declarations
Manufacturer's declaration
Documentation
Instructions