For swivel mounting of the enclosure on the vertical section of the support arm system 40.
- Article number:
- CP 6664000
- Design
- Coupling CP 40, stainless steel
- Material
- Stainless steel 1.4305 (AISI 303)
- IP protection category to IEC 60 529
- IP 66 to IEC 60 529, 2014-09
- IP X9 to IEC 60 529, 2014-09
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- Approx. 350°, lockable via knurled screws
- Packs of
- 1 pc(s).
- Net weight
- 0.92 kg
- Gross weight
- 1.202 kg
- Customs tariff number
- 73269098
- EAN
- 4028177122260
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Coupling CP 40, stainless steel, 1.4305
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions