Mounting bracket CP 40, stainless steel

Article number: CP 6664500

For rigid fastening of the enclosure to the support arm system 40.

Article number:
CP 6664500
Design
Attachment CP 40, steel
Material
Stainless steel 1.4305 (AISI 303)
IP protection category to IEC 60 529
IP 66 to IEC 60 529, 2014-09
IP X9 to IEC 60 529, 2014-09
Rifid y/n
Yes
Packs of
1 pc(s).
Net weight
1.12 kg
Gross weight
1.38 kg
Customs tariff number
83024900
EAN
4028177305670
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Attachment CP 40, stainless steel, 1.4305
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details