Wall console CP 40, stainless steel

Article number: CP 6665000

Article number:
CP 6665000
Design
Rear, M8 thread
Applications
With holes for mounting
Base mount, swivel, CP 40, stainless steel (6663.500), with 4 screws
Wall/base mount, rigid, CP 40, stainless steel (6663.000), with 4 screws and nuts
Material
Stainless steel 1.4301 (AISI 304)
IP protection category to IEC 60 529
IP 66 to IEC 60 529, 2014-09
IP X9 to IEC 60 529, 2014-09
Rifid y/n
Yes
Packs of
1 pc(s).
Net weight
1.237 kg
Gross weight
1.44 kg
Customs tariff number
83024900
EAN
4028177122284
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Wall console CP 40, rear mounting, stainless steel, 1.4301
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details