Consoles for 3-part assembly

Article number: TP 6721500

Four widths offer excellent pre-requisites for individual monitoring and a three-piece configuration of the TopConsole system.

Article number:
TP 6721500
Material
Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure
Cover hinged at bottom, including cover retainer
Open base for individual cable entry
IK Code
IK08
Basic material
Sheet steel
Dimensions
Width: 800 mm
Height: 720 mm
Depth: 240 mm
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Packs of
1 pc(s).
Net weight
22.208 kg
Gross weight
23 kg
Customs tariff number
94032080
EAN
4028177554276
ETIM 9
EC000784
ECLASS 8.0
27180504
Product description
TP TopConsole system, console for 3-part assembly, WHD 800x720 mm, sheet steel
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details