As cover for a TP pedestal.
- Article number:
- CM 6730030
- Product description
- To conceal the entire base opening with CM or for covering the complete top opening when using the pedestals on their own.
- Material
- Sheet steel
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Height: 24.5 mm
- To fit
- Enclosure type: TP pedestals
Width: = 1,600 mm
Depth: = 400 mm - IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packs of
- 1 pc(s).
- Net weight
- 10.009 kg
- Gross weight
- 10.536 kg
- Customs tariff number
- 94039910
- EAN
- 4028177554375
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- TP Trim panel, for CM, TP, for WD: 1600x400 mm
- Documentation
- Instructions