Partial mounting plates, locatable into rails for TP, TS, VX SE

Article number: TP 6730310

For the installation in console and desk unit on the interior installation system rails.

Article number:
TP 6730310
Product description
For easy mounting on pre-fitted assembly screws.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
Console and desk unit on the interior installation system rails
Punched sections with mounting flanges or support strips fitted to the side of the pedestal in the depth
Other enclosures mounted on rails with 25 mm pitch pattern punchings
Note
Bayable by screw-fastening at the sides
Maximum installation width for partial mounting plates = console width minus 100 mm
For TP, the rail for interior installation TP is additionally required
Dimensions
Width: 200 mm
Height: 437 mm
To fit enclosure type
TP
TS
VX SE
CX
To fit
Enclosure type: TP
TS
VX SE
CX
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
2.04 kg
PCF per pack (cradle-to-gate)
7.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177554474
ETIM 9
EC000213
ECLASS 8.0
27180504
Product description
TP partial mounting plates, locatable into rails, for TS, SE, TP, CX, WH: 200x437 mm