Component shelf, static installation for TE

Article number: DK 7000620

Are attached directly to the front and rear 482.6 mm (19˝) mounting angles, load capacity: 30 kg.

Article number:
DK 7000620
Product description
The component shelf is attached directly at the side to the front and rear 482.6 mm (19") mounting frames for TE.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Assembly parts
Distance between mounting levels
495 mm
Load capacity static
300 N
Note
Not suitable for combination with telescopic slides.
Contact surface
Width: 505 mm
Depth: 410 mm
Dimensions
Width: 511 mm
Height: 22 mm
Depth: 413 mm
Packs of
1 pc(s).
Net weight
3.25 kg
Gross weight
3.7 kg
Customs tariff number
94039910
EAN
4028177436411
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
TE Component shelf, WHD: 511x22x413 mm, 30 kg, static, distance between levels: 495 mm, static installation, For TE, RAL 7035
Documentation
Info sheet
482.6 mm (19 inch) component shelf for static
installation for direct screw fastening without
using an installation kit,
depth = 500 mm

Static installation component shelf for direct
installation and quick component shelf, for mounting
various installation modules. Combining with telescopic
slides is not possible. The component shelf is attached
directly at the side of the front and rear 482.6 mm
(19.) mounting frames.

Load capacity: 30 kg, static
Dimensions: W x H x D: 512 x 22 x 412 mm
Distance between 19" levels: 495 (Premium accessories:
customised for immediate installation in enclosure as
delivered)
Sheet steel, spray finished RAL 7035