The complete set contains a vented component shelf, telescopic slides and a mounting kit for direct attachment, depth-variable attachment is possible, load capacity: 50 kg.
- Article number:
- DK 7000625
- Product description
- For mounting between two 482.6 mm (19") levels.
- Benefits
- Depth-variable to adjust to the 482.6 mm (19") distance between levels in a 25 mm pitch pattern
- Fully extendible
- Material
- Base: Sheet steel
- Surface finish
- Base: Spray-finished
Mounting kit/telescopic slides: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Component shelf, vented
Telescopic slides with mounting kit - Load capacity static
- 500 N
- Contact surface
- Width: 409 mm
Depth: 500 mm - Dimensions
- Width: 482.6 mm
Depth: 500 mm - Distance between levels
- 395 ‐ 645 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.577 kg
- Gross weight
- 4.777 kg
- Customs tariff number
- 94039910
- EAN
- 4028177553149
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WxD: 482,6x500 mm, 50 kg, distance between levels: 495 mm, depth-variable, For 482.6 mm (19") system punchings, RAL 7035
- Documentation
- Info sheet
Tender text for 482.6mm (19") component shelf complete
set, pull out
482.6mm (19") component shelf fully extendable for
direct screw fastening to the 482.6mm (19") system
punchings without additional installation kit. Can be
installed in almost all enclosures with 482.6 mm (19")
interior installation and two mounting levels.
Tailored to a 482.6mm (19") distance between levels of
495mm.Additional depth adjustable attachment in the
region of +200mm in 25mm increments.
Complete set including telescopic slides for full
extension.
Component shelf depth 500 mm. Component shelf for
accommodation of all types of installation components.
Load capacity: 50 kg, static
Dimensions: W x H x D (mm): 512 x 22 x 412
482.6 mm (19") distance between levels: 495 mm
(Premium accessories: Customised for enclosures of
the TE 7000 series in delivered state)
Sheet steel, spray finished in RAL 7035
set, pull out
482.6mm (19") component shelf fully extendable for
direct screw fastening to the 482.6mm (19") system
punchings without additional installation kit. Can be
installed in almost all enclosures with 482.6 mm (19")
interior installation and two mounting levels.
Tailored to a 482.6mm (19") distance between levels of
495mm.Additional depth adjustable attachment in the
region of +200mm in 25mm increments.
Complete set including telescopic slides for full
extension.
Component shelf depth 500 mm. Component shelf for
accommodation of all types of installation components.
Load capacity: 50 kg, static
Dimensions: W x H x D (mm): 512 x 22 x 412
482.6 mm (19") distance between levels: 495 mm
(Premium accessories: Customised for enclosures of
the TE 7000 series in delivered state)
Sheet steel, spray finished in RAL 7035