CMC III Processing Units

Article number: DK 7030010

The Processing Unit is the central unit of the CMC III monitoring system. The units are connected to the data network via Ethernet and configured via Web/USB. Alarms are sent via an email server and units are connected to the company’s network management system via SNMP.

Article number:
DK 7030010
Product description
Central unit of the CMC III monitoring system. In addition, up to 32/4 external sensors/CAN-Bus connection units may be connected additionally to the integral sensors.
Benefits
High redundancy due to redundant power supply.
Cost saving due to optimised space utilisation and connection technique
High flexibility due to modular system.
High reliability due to permanent monitoring of the physical enclosure parameters.
Applications
Enclosure monitoring in IT, industry and facility management
Function principle
Central monitoring unit for the CMC III system.
Collates measurement data and alerts network management systems or control rooms when freely adjustable limit values are exceeded.
Automatic regulation of actuators and control of remote outputs.
Design
Piezo signal generator for acoustic information
Time function thanks to real-time clock with NTP
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
Enclosure: RAL 7035
Front: RAL 9005
Supply includes
Basic system
Temperature sensor including connection cable (supplied loose)
Infrared access sensor (integrated)
Assembly parts for mounting on surfaces
Infrared access sensor
Yes
Integral temperature sensor
Yes
Interface bus system
RJ45 CAN bus
Alarm relay output
Terminal up to 1.5 mm² (max. 24 V DC/1 A)
Interfaces
Mini USB
2 digital inputs
Mobile website
For Android and Windows phones
Network interface
Ethernet to IEEE 802.3 via 10/100BaseT full-duplex, 10/100 Mbit/s, PoE
Interface UPS
Terminal
Jack
PoE (Power over Ethernet)
Serial interface
RJ12
Interface streaming
Axis network camera with VAPIX® version 3
Number of sensors (max.)
4
Note
Unencrypted protocols may be deactivated for enhanced network security
LED displays (rear)
Network status
LED displays (front)
Status
Protocols
TCP/IPv4
TCP/IPv6
SNMPv1
SNMPv2c
SNMPv3
Telnet
SSH
FTP
SFTP with SSL
HTTP
HTTPS with SSL
NTP
DHCP
DNS
SMTP
Syslog
LDAP
Radius
OPC-UA
Modbus/TCP
RS-232
Dimensions
Width: 138 mm
Height: 40 mm
Depth: 132 mm
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.38 kg
Gross weight
0.6 kg
Customs tariff number
85311095
EAN
4028177659339
ETIM 9
EC002627
ETIM 8
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Processing Unit Compact, Central unit of the CMC III monitoring system, WHD: 138x40x132 mm, max. 4 sensors
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions
White Paper
Data sheets
Technical system catalogue
Visio Shapes
Software
Selector
Software
7030.010
CMC III Processing Unit Compact
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035, The system monitors IT racks, enclosures or rooms.
The unit is the central element of the CMC III monitoring system. Up to
4 sensors/CAN bus connection units can be connected. The unit can be
connected to the data network via Ethernet, can be configured via
Web/USB, can send alarms via an e-mail server and can be connected to
the Network Management System of a company via SNMP. For industrial
applications or for building management, an integrated OPC-UA sensor is
available. By means of this unit, the monitoring system CMC III can be
connected to the control room system.
Two redundantly configured 24 V DC connections are available for power
supply. The system can also be supplied with power via Ethernet. In this
case, the bus cables are used to supply the connected CAN bus with
energy.
Technical specifications:
WxHxD: 138 x 40 x 120+12 Front mm
Temperature application range:
0 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Protection category: IP 30 to IEC 60 529
Max. CAN bus sensors: 4
CAN bus jacks RJ45: 1
Max. total cable length for CAN bus: 1 x 50 m
Network interface (RJ 45):
Ethernet to IEEE 802.3 via 10/100 BaseT with PoE
Protocols: TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH,
FTP, SFTP, HTTP, HTTPS, NTP, DHCP, DNS, SMTP, Syslog, LDAP
USB interface:
Mini USB for system setting
Serial RS232 (RJ 12):
for display or GSM or ISDN unit
Digital inputs (terminal): 2
Relay output (terminal): 1
Change-over contact max. 24 V DC,1 A
Service/reset button: 1
Piezo signal generator: 1
LED display: OK/warning/alarm/network status
Rated voltage: 24 V DC
Redundant energy inputs: 3
(24 V DC jack/terminal/PoE)
Real-time clock: 24 h energy buffered with condenser
User administration: LDAP
User interface:
Integrated WEB server
Control room connection:
Integrated OPC-UA server
Integrated temperature sensor for airflow applications, optionally with
external sensor
Integrated: Infrared access sensor for distance up to 15 cm.
Included in the pack: Unit, quick reference guide, side mounting and
top-hat rail mounting set