CMC III power pack for PU, PU Compact, LED light strip, door control module

Article number: DK 7030060

CMC III power pack for use across multiple voltage ranges.

Article number:
DK 7030060
Product description
The power pack is specifically tailored to the CMC III design and may be positioned in a mounting unit. As well as a special connector for the CMC III Processing Unit/Compact, there are also two further terminals available as 24 V outputs.
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Connection cable 24 V (DC)
Assembly parts for mounting on surfaces
Length of connection cable
600 mm
Input connection
IEC 320 connector C14
Output current (max.)
2.5 A
Dimensions
Width: 138 mm
Height: 40 mm
Depth: 132 mm
Operating temperature range
0 °C...40 °C
Output voltage
Output voltage: 24 V DC
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.65 kg
Gross weight
0.652 kg
Customs tariff number
85043121
EAN
4028177659384
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Power pack, For power supply of the CMC III Processing Units, Input: C14 100-230 V, 50/60 Hz, Output: 24 V DC, 2 A
Approvals
IEC CB
UR + C-UR (recognized)
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Quick guide
Data sheets
Graphics
Software
Software
7030.060
CMC III power pack
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035, Integrated green LED as status display.
The CMC III power pack is used to supply the Processing Unit with power.
It can either be connected to the jack or the terminal of the redundant
energy inputs. In addition, the connection can be used for additional
power supply to the CMC III CAN bus unit.
Technical specifications:
Input: C14 100-230 V, 50/60 Hz
Output: 24 V DC, 2 A
WxHxD: 138 x 40 x 120+12 Front mm
Temperature application range:
0 °C to 40° C
Humidity range:
5% to 95% relative humidity, non-condensing
Protection category: IP 30 to IEC 60 529
Included in the pack: Unit, quick reference guide, side mounting and
top-hat rail mounting set